- NEW
NLS 380x362x598 AD S-A
Part no.: 10.01.27.02354
Liquid separator for the separation and recirculation of liquids for use in vacuum systems
Industries: Aerospace | Metal | Plastics | Universal
| Length L | 380 (mm) |
| Width B | 362 (mm) |
| Height H | 598 (mm) |
| Pressure range (operating pressure) [bar] | -1.00 ... 0.50 bar |
| Function | |
| Version | |
| Voltage | 230V |
| Weight | 25 (kg) |
Design Data
Design Data

| Attribute | Value |
|---|---|
| B | 362 mm |
| H | 598 mm |
| L | 380 mm |
| L3 | 70 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Function | |
| Version | |
| Actuation | Self-controlled |
| Pressure range (operating pressure) [bar] | -1.00 ... 0.50 bar |
| Voltage | 230V |
| Weight | 25 kg |
Documentation
Documentation