- NEW
Part no.: 10.01.27.02354
Liquid separator for the separation and recirculation of liquids for use in vacuum systems
Industries: Metal | Plastics | Aerospace | Universal
| Length L | 380 (mm) |
| Width B | 362 (mm) |
| Height H | 598 (mm) |
| Pressure range (operating pressure) [bar] | -1.00 ... 0.50 bar |
| Function | |
| Version | |
| Voltage | 230V |
| Weight | 25 (kg) |