Schmalz

Vacuum Lifter Stone Slab

Vacuum lifters for stone slabs are devices in materials handling that are able to lift, move and deposit heavy stone slabs with the help of a vacuum. The following vacuum lifters are particularly well suited to handling stone slabs:

  • Vacuum Tube Lifter JumboErgo
  • Vakuum Tube Lifter JumboSprint

Ergonomics and efficiency are the most important features of vacuum lifters for handling stone slabs. The innovative design helps to establish ergonomic and health-oriented workplaces. As a result, you can reduce or avoid absences due to illness and thus increase productivity.

Zoek uw contactpersoon

Options for Handling Stone Slabs

Ergonomically move stone slabs weighing up to 300 kg with the vacuum tube lifters JumboErgo and JumboSprint. The twist grip of the JumboErgo is similar to a motorcycle throttle and allows workpieces to be moved smoothly. The rotating operator handle of the JumboSprint enables precise operation.

The following vacuum lifters are suitable for handling stone slabs:

Products

The Right Schmalz Crane System for Every Vacuum Lifter for Stone Slabs

To ensure ergonomic handling of stone slabs with the vacuum lifter, Schmalz can help you choose the right crane system. The aluminum crane systems and jib cranes have been precisely adapted to the lift capacities of the vacuum lifters. The modular system allows the vacuum lifter for stone slabs and crane system to be easily integrated into your working environment.

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen