Schmalz

Connecting Tubes VEE-TU

Pojdite neposredno na izdelke

Hose-free vacuum distribution and easy cleaning of vacuum end effectors

Pipe with 17.8 mm length connects individual nodes with minimal spacing

Pipe with 200 mm length allows individual cutting to length

Design
  • Connecting tube in two lengths (17.8 mm and 200 mm)
  • Connecting tube made from FDA-compliant polyphenylsulfone material (PPSU)
Technical Data
  • Material: Polyphenylsulfone PPSU (FDA-approved material)
  • Length 17.8 mm or 200 mm
  • Integrated vacuum feed
Industries
  • •Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Rezultati filtriranja

Industry sector

1 - 4 iz rezultatov 4

VEE-TU 18x1.5x17.8

Part no.: 10.01.36.00014

VEE connecting tube for the mechanical and fluidic connection of nodal elements

Industries: Packaging

Outside diameter D18 (mm)
Wall thickness s1.5 (mm)
Length L17.8 (mm)
VEE-TU 18x1.5x200

Part no.: 10.01.36.00015

VEE connecting tube for the mechanical and fluidic connection of nodal elements

Industries: Packaging

Outside diameter D18 (mm)
Wall thickness s1.5 (mm)
Length L200 (mm)
VEE-TU 18x1.5x17.8

Part no.: 10.01.36.00037

VEE connecting tube for the mechanical and fluidic connection of nodal elements

Industries: Packaging

Outside diameter D18 (mm)
Wall thickness s1.5 (mm)
Length L17.8 (mm)
VEE-TU 18x1.5x200

Part no.: 10.01.36.00038

VEE connecting tube for the mechanical and fluidic connection of nodal elements

Industries: Packaging

Outside diameter D18 (mm)
Wall thickness s1.5 (mm)
Length L200 (mm)
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.