Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Prikaži kategorijo
Get to know the new finger gripper mGrip and take your food handling to the next level. The Schmalz solution offers the most solid and versatile option for precise handling of delicate and hard-to-grip workpieces. Designed similar to human fingers, mGrip enables the handling of delicate organic products with different shapes and forms such as chicken thighs, onions/apples. Further applications can be seen in the short teaser. The closed system ensures safe, hygienic and reliable handling of food and goods with maximum flexibility and efficiency.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.