- UČINKOVITO
Compact Terminals SCTSi IO-Link
- Suction rate up to 67 l/min per disc
- Max. vacuum: 85 %
- Main body made of plastics
- IO-Link interface
Prikaži kategorijo
Konfigurirajte zdaj
In this video, we present the Schmalz compact terminal SCTSi. The SCTSi compact terminal forms a central unit for vacuum generation, control and monitoring in automated systems. It enables the simultaneous, independent handling of different parts with only one vacuum system. Using an IO-Link master that can be integrated into the terminal, field devices can be controlled via IO-Link and thus communicate directly with the PLC.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.