Bellows Suction Cups FSGC
- Diameter: 30 mm to 60 mm
- Material: NBR, SI
Prikaži kategorijo
The FSGC bellows suction cup from Schmalz has a flexible suction neck with 4.5 folds for increased lift. This allows it to adapt optimally to different contours and materials of packaging. To maximize the holding force, the inner diameter is designed to be as large as possible. This means that it holds workpieces absolutely securely, even at high accelerations.
Discover application examples of the product in various industries - user-friendly, informative and practical.
Nisem našel primernih videoposnetkov? Potem si oglejte naš medijski center.