Schmalz

Vacuum switch

Vacuum switches enable the safe operation of a vacuum circuit. They are available in electronic or mechanical design. Switches operate in a measuring range from -1 to 10 bar. The outputs of the vacuum switches are digital or analog. Thanks to the IO-Link interface and integrated NFC chip, data can be read from the switch and measured values can be programmed in.

Find your contact

Mechanical vacuum switches

Mechanical switches are particularly robust in their design and are characterized by their universal application possibilities. The existing vacuum is measured via a diaphragm. Then, depending on the version (electromagnetic or pneumatic), a microswitch or valve is actuated. To adjust the vacuum switches individually to the process parameters, they can be programmed switching points with fixed hysteresis.

Products

Electronic vacuum switches

Electronic vacuum switches are characterized by their compact design and great accuracy in switching processes and repetitions. The electronic switches are equipped with a digital display to increase the comfort for the operator. Switches are often used in applications where fast switching times are to be realized.

Products

Intelligent vacuum controllers with IO-Link and NFC technology

The VSi version has an IO-Link interface and can be integrated into systems with minimal installation effort. The VSi vacuum switch provides the user with important product and process information in real time, by recording parameters directly in the process and transmitting the data to the controller via IO-Link. The VSi vacuum switch is set up quick and easily by using a mobile device. The time required for set up is reduced up to 75 %. The switch is simply scanned via Near Field Communication (NFC) and the desired values can be entered simply and effortlessly via the app in just a few seconds.

Products
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico