Schmalz

Vacuum switch

Vacuum switches enable the safe operation of a vacuum circuit. They are available in electronic or mechanical design. Switches operate in a measuring range from -1 to 10 bar. The outputs of the vacuum switches are digital or analog. Thanks to the IO-Link interface and integrated NFC chip, data can be read from the switch and measured values can be programmed in.

Etsi yhteyshenkilösi

Mechanical vacuum switches

Mechanical switches are particularly robust in their design and are characterized by their universal application possibilities. The existing vacuum is measured via a diaphragm. Then, depending on the version (electromagnetic or pneumatic), a microswitch or valve is actuated. To adjust the vacuum switches individually to the process parameters, they can be programmed switching points with fixed hysteresis.

Products

Electronic vacuum switches

Electronic vacuum switches are characterized by their compact design and great accuracy in switching processes and repetitions. The electronic switches are equipped with a digital display to increase the comfort for the operator. Switches are often used in applications where fast switching times are to be realized.

Products

Intelligent vacuum controllers with IO-Link and NFC technology

The VSi version has an IO-Link interface and can be integrated into systems with minimal installation effort. The VSi vacuum switch provides the user with important product and process information in real time, by recording parameters directly in the process and transmitting the data to the controller via IO-Link. The VSi vacuum switch is set up quick and easily by using a mobile device. The time required for set up is reduced up to 75 %. The switch is simply scanned via Near Field Communication (NFC) and the desired values can be entered simply and effortlessly via the app in just a few seconds.

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

URL-osoite, jota yrität käyttää, ei ole oikeassa kieli- tai maakontekstissa.

Tiliin liittyvä myymälän kanava ei vastaa pyydetyn URL-osoitteen kanavaa. Jos haluat tarkastella hintoja tai tehdä tilauksen, vaihda käyttäjäkohtaiseen kanavaan.

0 tuotteet lisätty onnistuneesti ostoskoriin

Mene ostoskoriin

Schmalz Select - Suositeltava tuotevalikoima alipainetegnologiaan

Kaikki saatavilla. Kaikki valmiina. Kaikki selvää.

Select-valikoiman avulla voit luottaa hyväksi todettuihin vakiotuotteisiin, jotka ovat välittömästi ja maailmanlaajuisesti saatavilla ja joita voidaan yhdistellä optimaalisesti. Ei enää pitkiä toimitusaikoja ja epävarmuutta tuotteiden valinnassa. Löydät juuri tarvitsemasi komponentit - nopeasti, mutkattomasti ja maailmanlaajuisesti saatavilla.