Schmalz

Measurement Units of Vacuum Data

The units pascal [Pa], kilopascal [kPa], bar [bar] and millibar [mbar] are most widely used in vacuum technology as units for pressure. The units are converted as follows:

0.001 bar = 0.1 kPa = 1 mbar = 100 Pa

On this website, all absolute pressure values are given in bar or mbar, all relative values in %. The % value is typical for a relative indication of the efficiency of a vacuum generator. Other units are used internationally. Some of them are included in the following table.

Vacuum/pressure conversion table

 

bar

N/cm2

kPa

atm, kp/cm2  

mm H2O

Torr; mm Hg  

in Hg

bar

1.00000 

10.00000  

100.0000  

1.01970

10,197.00 

750.0600

29.5400

N/cm2

0.10000

1.00000

10.0000

0.10190

1,019.70

75.0060

2.9540

kPa

0.01000

0.10000

1.0000

0.01020

101.97

7.5006

0.2954

atm, kp/cm2  

0.98070

9.80700  

98.0700

1.00000

10,332.00  

735.5600

28.9700

mm H2O

0.00010

0.00100

0.0100

0.00009

1.00

0.0740

0.0030

Torr; mm Hg

0.00133

0.01333

0.1333

0.00136

13.60

1.0000

0.0394

in Hg

0.03380

0.33850

3.8850

0.03446

345.40

25.2500

1.0000
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
Kanal trgovine, povezan z vašim računom, se ne ujema s kanalom zahtevanega URL-ja. Če si želite ogledati cene ali oddati naročilo, preklopite na kanal, ki je značilen za vašega uporabnika.

0 izdelki uspešno dodani v košarico

Pojdi v nakupovalno košarico

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.