Schmalz

Selection Aid for Vacuum Lifters

Jumbo or VacuMaster?

You can select which handling system is the ideal solution for your application based on the following characteristics

Your Application

Max. lifting capacity 300 kg 2,000 kg
Workpiece Mainly porous and permeable e.g. cardboad boxes, bags and wooden boards Mainly smooth and airtight e.g. metal plates and glass sheets
Workpiece format Max. 4,000 mm x 2,000 mm Max. 8,000 mm x 2,000 mm
Type of handling

Horizontal (max. 300 kg)

90° swiveling (max. 120 kg)

Horizontal (max. 2000 kg)

90° swiveling (max. 1000 kg)

180° turning (max. 500 kg)

Lifting cycles per hour up to ~500 picks/h up to ~ 100 picks/h
Product recommendation Vacuum tube lifter Jumbo Vacuum lifting device VacuMaster
Application Move goods weighting upt to 300 kg quickly and frequently Move heavy loads weighting up to 2,000 kg ergonomically and securely
Functions Vacuum-generated holding force and lifting force Vacuum-generated holding force, lifting froce generated by chain hoist

Products

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart