Vacuüm slangheffers
- Het snel en gemakkelijk verplaatsen van werkstukken tot 300 kg
- Hefinstallatie, bedieningseenheid, zuiggrijpers en vacuümgenerator kunnen worden geconfigureerd
- Hijsen en laten zakken van de last met behulp van vacuüm
Jumbo or VacuMaster?
You can select which handling system is the ideal solution for your application based on the following characteristics
Max. lifting capacity | 300 kg | 2,000 kg |
Workpiece | Mainly porous and permeable e.g. cardboad boxes, bags and wooden boards | Mainly smooth and airtight e.g. metal plates and glass sheets |
Workpiece format | Max. 4,000 mm x 2,000 mm | Max. 8,000 mm x 2,000 mm |
Type of handling | Horizontal (max. 300 kg) 90° swiveling (max. 120 kg) | Horizontal (max. 2000 kg) 90° swiveling (max. 1000 kg) 180° turning (max. 500 kg) |
Lifting cycles per hour | up to ~500 picks/h | up to ~ 100 picks/h |
Product recommendation | Vacuum tube lifter Jumbo | Vacuum lifting device VacuMaster |
Application | Move goods weighting upt to 300 kg quickly and frequently | Move heavy loads weighting up to 2,000 kg ergonomically and securely |
Functions | Vacuum-generated holding force and lifting force | Vacuum-generated holding force, lifting froce generated by chain hoist |