Alipaine putkinostin
- Max. 300kg kappaleiden nopeaan ja helppoon käsittelyyn
- Muokattava nostinlaite, käyttökahva, alipainetarrain ja alipainelähde
- Kuorman nosto ja lasku alipaineen avulla
Jumbo or VacuMaster?
You can select which handling system is the ideal solution for your application based on the following characteristics
Max. lifting capacity | 300 kg | 2,000 kg |
Workpiece | Mainly porous and permeable e.g. cardboad boxes, bags and wooden boards | Mainly smooth and airtight e.g. metal plates and glass sheets |
Workpiece format | Max. 4,000 mm x 2,000 mm | Max. 8,000 mm x 2,000 mm |
Type of handling | Horizontal (max. 300 kg) 90° swiveling (max. 120 kg) | Horizontal (max. 2000 kg) 90° swiveling (max. 1000 kg) 180° turning (max. 500 kg) |
Lifting cycles per hour | up to ~500 picks/h | up to ~ 100 picks/h |
Product recommendation | Vacuum tube lifter Jumbo | Vacuum lifting device VacuMaster |
Application | Move goods weighting upt to 300 kg quickly and frequently | Move heavy loads weighting up to 2,000 kg ergonomically and securely |
Functions | Vacuum-generated holding force and lifting force | Vacuum-generated holding force, lifting froce generated by chain hoist |