The solution offers maximum gripping stability and adaptability to a product thanks to the modular EOAT ecosystem with a wide range of configuration options, the unique finger geometry and a range of finger sizes. Compared to mechanical gripping systems, pneumatic finger grippers are more adaptable and extremely sensitive when gripping a wide variety of sensitive workpieces.

#CanWeGripIt – Webinar Finger Gripper mGrip
#CanWeGripIt – Webinar Finger Gripper mGrip
Safe food handling: From manual to automated
Are you unsure whether switching to automated handling will work?
Join our free webinar and find out if the innovative finger gripper mGrip is suitable for direct food handling in your application. Also check out our exciting #CanWeGripIt challenge!
Together with you, we will test whether we can securely grip even the craziest items. With each webinar registration, you have the opportunity to suggest an object of your choice for the challenge.
Our webinar highlights
Dive into our interactive live webinar and experience:
- The introduction of the finger gripper mGrip as a solution for various challenges in the food industry
- Real use cases from customers who are already successfully benefiting from our solution
- Can we grip it? Exciting live tests with a live broadcast to our experts in the USA
- A Q&A session where you can ask questions and learn more about different applications
- Exclusive extra at the end
Language: English
Your benefits with our finger gripper mGrip

Finger Grippers mGrip
- Load capacity up to 10 kg
- Workpiece width up to 300 mm
- Gripping speed up to 120 picks per minute
- Gripper made of FDA-compliant materials (POM, silicone, stainless steel), protection class IP69K
Zobrazit kategorii

Control Modules mGrip SRCU Mini / SRCU Basic
- Gripping speed: up to 120 cycles per minute
- Supply voltage: 24 V
- Interfaces: digital (I/O), analog (I/O), USB
- Pneumatics supply: SRCU Mini: 5.9 to 6.9 bar (6.5 bar recommended) / SRCU Basic: 3.0 to 6.0 bar
Zobrazit kategorii

- NOVÝ
Spare Parts Finger Module Inserts FINGER-SPARE-UNIT
- Number of folds: 2 to 6
- Effective length: 50 mm to 110 mm
- Switch between different finger versions possible
Zobrazit kategorii

- NOVÝ
Accessories Finger Grippers mGrip
- Selection of accessories for the integration of the finger gripper mGrip
Zobrazit kategorii

Food
Flexible and FDA-compliant handling