- POLOŽKA VYŘAZENÍ
Vacuum Area Gripping Systems FXP / FMP
- Universal gripper for automated palletizing and depalletizing, commissioning and sorting
- Dimensions: 442 x 130 to 1,432 x 130 mm
- Sealing element: sealing foam, suction cups
In the food industry, glasses packaged in film are stacked on pallets. Intermediate layers and additional pallets also have to be inserted. As a solution for this, Schmalz offers the vacuum area gripping system FXC which can be connected to a palletizing robot.
The vacuum area gripping system FXC has an integrated ejector for short evacuation times. The inner suction surface of the system is equipped with type FG bellows suction cups (20 mm in diameter) which function as a sealing element. These are particularly suited for handling non-rigid workpieces, such as bundles of glass jars packaged in film. For the outer suction surface, the chosen sealing element was a foam that enabled the handling of pallets.
Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.
Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.