- POLOŽKA VYŘAZENÍ
Vacuum Area Gripping System FXP / FMP
- Universal gripper for automated palletizing and depalletizing, commissioning and sorting
- Dimensions: 442 x 130 to 1,432 x 130 mm
- Sealing element: sealing foam, suction cups
For further processing in a CNC machine, sawn-out plywood pieces have to be picked up and positioned. As the wooden pieces can have very different dimensions and weights, this work requires a highly flexible gripper system.
The vacuum area gripping system FXC with plug-in suction cups impresses with its high level of accuracy. Thanks to their outstanding sealing performance, the plug-in suction grippers, used as sealing elements, reduce energy consumption and minimise the maintenance effort with their simple installation and removal. The integrated plug-in ejector allows for a compact design. Deployment of a valve module with SVKW-type valves facilitates handling of porous and rough workpieces as well as fast blow-off and quick cycle times for increased production speeds.
Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.
Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.