Schmalz

Vacuum Lifting Devices VacuMaster Basic

Lift capacity up to 750 kg

The VacuMaster Basic’s versatile standard equipment makes it indispensable for many applications. In addition, the VacuMaster Comfort offers an operator handle that brings together all of the device’s controls as well as a controlled vacuum generator for reducing energy consumption.

Product Inquiry

Efficient and damage-free handling of large loads

Ergonomic and healthy working conditions

Excellent work safety and process reliability thanks to vacuum reservoir and audible warning device

Long service life thanks to the robust material mix of steel, aluminum and high-strength plastic

Does a handling system from Schmalz pay off? Find out in just a few clicks!

Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Directly to the amortization calculation
Přehled stavebnic

(1) Motor protection switch

(2) Vacuum gauge (manometer)

(3) Vacuum on/off - picks up and Releases the load via a highly reliable manual slide valve

(4) Operator handle - Schmalz chain hoist pendant can be attached

(5) Chain hoist up/down Lifts and lowers the load

(6) Emergency-stop function for chain hoist

Modulární prvky
Údaje o konstrukci

 

IMG 1:

Design data: Basic – horizontal

Type
Max. lift
capacity [kg]
LL [mm] LQ [mm] L1 [mm] LL min / max [mm] LQ min / max [mm] Ds [mm] H [mm] d [mm]
Basic 125 400 - 3,200 0 - 750 645 - 665 380 - 3,345 365 - 830 125 - 250 410 - 555 52 - 56
Basic 250 400 - 2,400 0 - 750 645 - 665 465 - 2,540 365 - 870 125 - 250 410 - 555 52 - 56
Basic 500 1,600 - 3,200 750 - 1,150 660 - 960 630 - 3,420 480 - 1,280 210 - 250 570 - 635 56
Basic 750 2,400 - 3,200 750 - 1,150 660 - 960 850 - 3,420 480 - 1,280 210 - 250 635 56

 

IMG 2:

Design data: Basic – swivel through 90 degrees

Type
Max. lift
capacity [kg]
LL [mm] LQ [mm] L1 [mm] LL min / max [mm] LQ min / max [mm] Ds [mm] H [mm] d [mm]
Basic 125 1,600 750 725 770 - 1,850 450 - 870 210 - 360 720 - 800 50
Basic 250 1,600 750 725 920 - 1,970 450 - 1,020 210 - 300 800 50
Basic 500 1,600 - 2,400 750 785 1,080 - 2,770 730 - 1,020 360 1,030 50

 

IMG 3:

Design data: Basic – swivel through 180 degrees

Type
Max. lift
capacity [kg]
LL [mm] LQ [mm] L1 [mm] LL min / max [mm] LQ min / max [mm] Ds [mm] H [mm] d [mm]
Basic 75 800 - 1,600 750 1,265 620 - 1,820 410 - 870 160 - 250 1,150 - 1,220 25
Basic 125 1,600 750 1,265 640 - 1,860 450 - 870 210 - 360 1,160 - 1,230 25
Basic 250 1,600 750 1,830 790 - 1,970 450 - 1,020 210 - 360 1,750 25
Technické údaje

Thanks to their modular system, the VacuMaster Basic and VacuMaster Comfort can be custom configured for any application. The technical data of the devices are dependent on the selected configuration. You can use the following data on pre-configured lifting devices for standard workpiece formats as a guide for determining the recommended values for your VacuMaster.

Technical Data Vacuum Lifting Device VacuMaster Basic: Horizontal Handling

Type*
Max. lift
capacity [kg]
Workpiece
format [mm]
Dimensions
LL x LQ
[mm]
Overall height
H [mm]
Suction plates
[no.]**
Sucdtion Plates Ds
[mm]
Weight
[kg]
Basic 125 1,000 x 1,000 800 x 750 490 1 250 38
  2,000 x 1,000 1,600 x 750 410 2 210 42
  2,500 x 1,250 1,600 x 750 490 4 125 52
  3,000 x 1,500 2,400 x 1,150 555 6 125 62
  4,000 x 2,000 3,200 x 1,500 555 8 125 80
Basic 250 1,000 x 1,000 800 x 750 490 1 360 40
  2,000 x 1,000 1,600 x 750 410 2 250 44
  2,500 x 1,250 1.600 x 750 490 4 210 54
  3,000 x 1,500 2,400 x 1,150 555 6 160 59
  4,000 x 2,000 3,200 x 1,500 555 8 125 80
Basic 500 2,500 x 1,250 1,600 x 750 570 4 250 70
  3,000 x 1,500 2,400 x 1,150 635 6 210 88
  4,000 x 2,000 3,200 x 1,500 635 8 210 106
Basic 750 3,000 x 1,500 2,400 x 1,150 635 6 250 91
  4,000 x 2,000 3,200 x 1,500 635 8 210 115

*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.

Technical Data Vacuum Lifting Device VacuMaster Basic: 90° Swiveling

Type*
Max. lift
capacity [kg]
Workpiece
format
[mm]
Dimensions
LL x LQ
[mm]
Overall height
H [mm]
Suction plates**
No.
Sucdtion Plates Ds
[mm]
Weight
[kg]
Basic 125 2,000 x 1,000 1,600 x 750 720 2 360 74
  2,500 x 1,250 1,600 x 750 800 4 210 79
  4,000 x 2,000 3,200 x 1,500 800 8 210 94
Basic 250 2,500 x 1,250 1,600 x 750 800 4 260 91
  4,000 x 2,000 3,200 x 1,500 800 8 210 102
Basic 500 2,500 x 1,250 1,600 x 750 1,030 4 360 135
  4,000 x 2,000 3,200 x 1,500 1,030 8 360 151

*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.

Technical Data Vacuum Lifting Device VacuMaster Basic: 180° turning

Type*
Max. lift
capacity [kg]
Workpiece 
format [mm]
Dimensions
LL x LQ
[mm]
Overall height H
[mm]
Suction plates**
No.
Sucdtion Plates Ds
[mm]
Weight
[kg]
Basic 75 1,000 x 1,000 800 x 750 1,150 2 250 74
  2,000 x 1,000 1,600 x 750 1,150 2 250 82
  2,500 x 1.250 1,600 x 750 1,220 4 210 92
Basic 125 2,000 x 1,000 1,600 x 750 1,160 2 360 87
  2,500 x 1,250 1,600 x 750 1,230 4 210 92
Basic 250 2,000 x 1,000 1,600 x 750 1,770 4 360 137
  2,500 x 1,250 1,600 x 750 1,750 8 210 145
  4,000 x 2,000 3,200 x 1,500 1,750 8 210 165

*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.

Videa

Objevte příklady použití produktu v různých odvětvích - uživatelsky přívětivé, informativní a praktické.

Nebyla nalezena žádná vhodná videa? Pak se podívejte do našeho mediálního centra.
Product Inquiry

Náhradní díly

Příslušenství

Doporučení produktů

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

Adresa URL, na kterou se snažíte získat přístup, není ve správném jazykovém kontextu nebo kontextu země.

Kanál obchodu přidružený k vašemu účtu neodpovídá kanálu požadované adresy URL. Chcete-li zobrazit ceny nebo zadat objednávku, přepněte na kanál určený pro vašeho uživatele.

0 produkty úspěšně přidány do košíku

Přejít do nákupního košíku