GCPi 50 5xM12-5 24V-DC
Part no.: 10.03.01.00648
Electrical vacuum generation with integrated control electronics for vacuum automation
Industries: Automotive | Battery | Electronics | Glass | Logistics | Plastics | Solar
| Size | 50 |
| Voltage | 24V - DC |
| Electrical connection | 5xConnect M12, 5x5 pol |
| Suction rate (max.) | 46 (l/min) |
| Max. vacuum | 800 (mbar) |
| 67 (dB(A)) | |
| Protection type IP | IP 54 |
| Weight | 3220 (g) |
| Operating temperature | 0 ... 45 °C |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 236 mm |
| B2 | 47 mm |
| d | 6,6 mm |
| G1 | G1/4"-F |
| G2 | M12x1-M |
| G3 | M12x1-F |
| H | 102 mm |
| L | 190 mm |
| L1 | 220 mm |
| X1 | 204 mm |
| Y1 | 166 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 46 l/min |
| Voltage DC | 24 V - DC |
| Electrical connection | 5xConnect M12, 5x5 pol |
| Operating temperature | 0 ... 45 °C |
| Weight | 3.220 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
E-Plan Macro
E-Plan Macro
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English | |
| English |










