FLAN-PL 63.5x10 AL-EL VEE
Part no.: 10.01.30.00806
Flange plate (round)
Industries: Packaging
| Outside diameter D | 63.5 (mm) |
| Length L | 10 (mm) |
| Material | AL |
| Surface | anodized |
| Utilization design | Vacuum end effector |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 63,5 mm |
| d | 25 mm |
| d1 | 6,6 mm |
| D2 | 31,5 mm |
| Dmk | 46 mm |
| D mk1 | 50 mm |
| G2 | M4-F |
| L | 10 mm |
| L1 | 15 mm |
| L2 | 5 mm |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Information on the Flange Plate
The flange plates are used to connect the vacuum end effector to the robot.
