SET HT-SG..E VSi-HD M4x12
Part no.: 10.07.06.00642
Mounting set
Industries: Automotive | Metal
| Utilization design | Holder tooling suction cup |
| contains | Vacuum / pressure switch |
| and | 2x M4 x 12 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 54,9 mm |
| B1 | 59,6 mm |
| G2 | G1/8"-F |
| G4 | M4-M |
| H | 12 mm |
| H1 | 24,1 mm |
| L | 38 mm |
| L1 | 47,85 mm |
| L2 | 38 mm |
| L3 | 0,7 mm |
| X1 | 28 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Product family | HT |
Documentation
Documentation
