
Modular Gripper System PXT
The modular gripping system PXT gives you the flexibility you need to design optimal gripping systems for lightweight robots. You can design solutions for a wide range of handling processes with just a few standardized components. Thanks to the internal vacuum line, your solutions are designed for maximum flexibility and effectiveness. Assembly and conversion are simple, quick and require only a few tools.
Modular system with matching connection elements for all Schmalz components and preconfigured robot flanges
Few standard components offer a wide range of applications and require only a few tools
Low dead weight and low interfering contour due to integrable vacuum guide
Fast adaptation to changing requirements and multiple use thanks to high-quality components
Modular system
IMG 1:
- Multi-flange (1) with connections for six types of robots
- Standard section (2)
- Section with groove (3) for sliding blocks
- Connection element (4) for internal vacuum line and plug-in screw union
- Universal holder (5) for attaching hoses and cables with cable tie
- Multi-connection block (6) for connecting various components with M6 screws
- Fluid cross connector (7)
- Single cross connector (8), height suitable for fluid cross connector
- Sealing end covers (9) for evacuating standard sections
- Connection element for internal vacuum line (10) with swiveling 1/4" suction cup connection
- Sliding suction cup connection (11), height suitable for connections without spring plunger
- Connection element for internal vacuum line (12) with 1/4" suction cup
- Suction cup connection (13) with/without spring plunger
IMG 2:
- Flange (1) for connecting a longitudinal crosshead
- Double rotation of the crosshead via two 3D clamps and a cross connector (2) as well as swiveling spring plunger connection (2a)
- Single rotation of the crosshead via 3D clamp and cross connector (3) as well as swiveling suction cup connection (3a)
- Parallel displacement of the suction cup via two 3D clamps and a parallel connector (4) as well as swiveling suction cup connection to the 3D clamp (4a)
- Simple rotation of the crosshead via an internal connector (5) and swiveling suction cup connection (5a)
Ordering information
Product code
Similar to a part number, the product code is used to uniquely identify product configurations at Schmalz. The product code can be found on the product label or on the quotation or order. Do you have questions about your product or would you like to order a configuration again? Then please have this key ready when you contact Schmalz.
| Code | Type |
|---|---|
| PXT | PXT |
| Code | Type |
|---|---|
| E 10 - 26 |
External vacuum guide 10 = 1 main cross beam, 0 cross beams 26 = 2 main cross beams, 6 cross beams |
| I 10 - 26 |
Internal vacuum guide 10 = 1 main cross beam, 0 cross beams 26 = 2 main cross beams, 6 cross beams |
| Code | Type |
|---|---|
| Number | Length main traverse |
| Code | Type |
|---|---|
| S | Suction cup |
| HS | Holder for suction cup |
| HP | Holder for spring plunger |
| P | Spring plunger |
| PS SPRING PLUNGER | Spring plunger + suction cup |
| Code | Type |
|---|---|
| 1...24 | 1 to 24 gripping points |
| Code | Type |
|---|---|
| ABC00001C | Individual configuration code |
Ordering information
We offer three ordering options:
- Order a pre-configured gripper that is fully assembled from individual components.
- Order a pre-configured gripper and assemble the individual components yourself.
- Order the individual components that you need.
Industries
- •Universal
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English | |
| English |
Example configurations

Application in workpiece handling of semi-finished parts or logistics tasks

Handling of profiles, pipes and trusses

Use in assembly processes

Handling of free-form parts due to the possibility of three-dimensional assembly of the gripper

Simultaneous handling of several workpieces, for example for material cuts

Use for machine loading and unloading
Products
- Consisting of more than 50 parts
- Including 4 or 6 vacuum suction cups type SPB1-50
- Assembly of a complete gripping system with single or double main beam
- Flange patterns suitable for common lightweight robots
- Connection for single or double parallel beam
- Suitable for tube profile D30
- Clamping rings and clamping strips for easy mounting
- Stable standard aluminum profile
- Diameter: 30 mm
- 90° cross connector with optional vacuum feed-through
- 3D connectors for free-form surfaces
- As T- or multiple distributor
- For 8 mm pneumatic or vacuum hoses
- Push coupling for easy mounting
- 360° stop-free rotatable connection elements
- Holder with slot for quick adjustment
- Holder with internal vacuum guide
- Suction rate up to 52.5 l/min
- Max. vacuum: 85 %
- Lift capacity up to 25 kg

.jpg)








