Schmalz

At the Würth distribution center, a cobot, equipped with Schmalz technology, supports the employees in loading the small load carriers.

Würth Automates Logistics With Cobot Grippers From Schmalz

At Würth's distribution center, around 30 employees sort round 3,000 cardboard boxes of screws, nuts and other connectors every day. Since December 2021, they have been supported by a collaborative robot that can see, grasp and sort the boxes. This solution, developed by Schmalz, noticeably reduces the workload for employees and is an important step towards logistics automation for Würth in order to better manage the growing shipping volume.

Characteristics of the success story

IndustryMetal
WorkpieceCardboard boxes
Product groupEnd-of-Arm Ecosystem MATCH
Type of handlingAutomated handling

With Schmalz

3.000

boxes

per day

The Customer: Adolf Würth GmbH & Co. KG

The Würth Group is the world market leader in the development, manufacture and sale of mounting and fastening materials. As the largest single company in the Würth Group, Adolf Würth GmbH & Co. KG has expanded its Distribution Center West in Künzelsau-Gaisbach: The new distribution center covers an area of 16,600 square meters and enables a significant increase in performance and storage capacity.

The Challenge

Würth was looking for a solution to improve working conditions at the VZ West distribution center. In particular, the ergonomic strain and monotony of manual handling of boxes containing screws, nuts and other connectors were to be reduced. The employees there handle around 3,000 cardboard boxes every day in two shifts, which they have to reload from pallets into small load carriers (SLCs). This work is physically very demanding and can lead to strain, particularly due to the constant lifting and movering of the cardboard boxes, which weigh 500 to 5,000 grams. To relieve the strain on staff and at the same time counteract the shortage of skilled workers, Würth decided to increase the level of automation in logistics.

The Cobot reduces monotonous work, significantly improves ergonomics and is therefore a valuable support.
∼ Roland Schneider, Head of the Technical Department at Adolf Würth GmbH & Co. KG

Schmalz's Solution

The Schmalz solution consists of several innovative components that work together to efficiently solve gripping tasks and optimize work processes: The Bin Picker (SBPG) is circuitried with three different vacuum cups: the SAOF oval, the SPB1 60 and the SPB1 80. This allows the cobot to safely handle boxes of different sizes. In addition, the SBPG is long enough to dip into the boxes and light enough not to put excessive strain on the robot's load-bearing capacity. With the MATCH quick-change module, the cobot can independently replace the various vacuum suction cups of the SBPG as well as the entire gripper. One load handling attachment is always mounted on the robot arm, while the other is ready in the gripper station. Depending on the requirements, the cobot independently selects the appropriate gripper. Thanks to the standardized connection and communication, the gripper is immediately ready for use. The necessary vacuum is provided by the pneumatic RECB vacuum generator, which ensures efficient and energy-saving operation with its integrated SEP nozzle. Schmalz has also developed software with a user interface that allows employees to enter the current order. This software communicates seamlessly with the camera, the robot and the safe laser scanner and adapts the robot controller and the camera to the task at hand after the input. A special feature of this solution is that Würth can control the entire order management of the robot cell via the software. Functions such as the target container check, the recognition and removal of intermediate layers from the source box and the collision check are already 100 percent functional. The software calculates the waypoints that the robot starts up and uses the digital twin to check for collisions. If necessary, obstacles are avoided and new waypoints are defined. The cobot with the vision and gripping solution from Schmalz has been in use since the end of December 2021 and the employees have accepted the new "colleague" well: The employees use the pallet truck to move a Euro pallet with boxes to the designated area. The cobot independently picks up the KLT containers to be filled from a conveyor belt and fills them until the Euro pallet is empty. When they are set down on the conveyor system, the containers are scanned and recorded in the SAP system.

Schmalz supplied the bin picker SBPG with three vacuum suction cups. The cobot automatically selects the variant that matches the carton size.

Schmalz supplied the bin picker SBPG with three vacuum suction cups. The cobot automatically selects the variant that matches the carton size.

The Vision Eco-System for Schmalz VE4S takes over vision for the cobot.

The Vision Eco-System for Schmalz VE4S takes over vision for the cobot.

The quick-change system MATCH has the right gripper for every task. The RECB generates the necessary vacuum purely pneumatically.

The quick-change system MATCH has the right gripper for every task. The RECB generates the necessary vacuum purely pneumatically.

The cobot uses a gripper from the PXT modular system to handle the KLT before and after loading.

The cobot uses a gripper from the PXT modular system to handle the KLT before and after loading.

Customer benefits through the Schmalz solution

Increased efficiencyAutomation of sorting work increases processing speed
ErgonomicsReduction of repetitive and physically strenuous activities
Flexibility and scalabilityPossibility of step-by-step automation and continuous operational optimization

Products used in the application

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select