Schmalz

Vacuum Switches VS-V-PM/EM-ST

Measuring range from -1 bar to 0 bar

Go directly to the products

Precisely operating switch in robust plastic housing

Electromechanical design allows switching of DC and AC voltage

Pneumatic version requires no electric connectors

Switching point adjustable according to customer requirements

Design
  • Vacuum switch in electro-mechanical (EM) and pneumatic (PM) version
  • VS-V-EM-ST with one digital switching output in NO/NC version
  • VS-V-PM with pneumatic output in NO or alternatively NC version
  • Robust and hard-wearing plastic housing
  • Optional for EM Version: cover (1) for IP-protection and strain relief of the connection cable or cover (2) for IP-protection and mounted M8 4-pin plug
  • 2 m cable (3) with M8 plug, 4-pin (optional for EM version)
Technical Data
  • Electromechanical and pneumatical version
  • Measuring range: from -1 to 0 bar
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Construction vacuum switch
Product family
Industry sector

1 - 3 from 3 results

VS-V-PM-NC

Part no.: 10.06.02.00455

Vacuum switch, pneumatic, with pneumatic output signal

Industries: Universal

Measuring range [bar]-1,0 ... 0,0 bar
Construction vacuum switchNormally closed
HysteresisFixed: approx. 40 mbar
VS-V-PM-NO

Part no.: 10.06.02.00456

Vacuum switch, pneumatic, with pneumatic output signal

Industries: Universal

Measuring range [bar]-1,0 ... 0,0 bar
Construction vacuum switchNormally open
HysteresisFixed: approx. 10 mbar
VS-V-EM-ST

Part no.: 10.06.02.00457

Vacuum/pressure switch, electromechanical, with digital output signal

Industries: Universal

Measuring range [bar]-1,00 ... 0,00 bar
Construction vacuum switchElectromechanical
Electrical connectionPlug-in connection
HysteresisFixed: 60...80 mbar

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select