Resistor with reduced cross-section narrows the vacuum line; optimal for porous parts
Durable design without moving parts
Minimum size allows use in the tightest of spaces
Design
Design
- Double ended threaded nipple with reduced flow cross section
- Large gradation of different flow cross sections
Technical Data
Technical Data
- Nominal diameter: 0.20 to 2.0 mm
Industries
Industries
- •Universal
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 10 from 26 results

SW 40 G1/4-AG
Part no.: 10.05.04.00010
Flow resistor for reduction of the volume flow rate
Industries: Universal
| Nominal size | 0.40 mm |
| Length L | 6 (mm) |
| Thread G1 | G1/4"-M |
| Material | Aluminum |

SW 60 FSTIm(c) M5-AG
Part no.: 10.05.04.00151
Flow resistor for reduction of the volume flow rate
Industries: Universal
| Nominal size | 0.60 mm |
| Length L | 6 (mm) |
| Thread G1 | M5-M |
| Material | Aluminum |

SW 60 G1/8-AG
Part no.: 10.05.04.00003
Flow resistor for reduction of the volume flow rate
Industries: Universal
| Nominal size | 0.60 mm |
| Length L | 6 (mm) |
| Thread G1 | G1/8"-M |
| Material | Aluminum |

SW 70 G1/8-AG
Part no.: 10.05.04.00004
Flow resistor for reduction of the volume flow rate
Industries: Universal
| Nominal size | 0.70 mm |
| Length L | 6 (mm) |
| Thread G1 | G1/8"-M |
| Material | Aluminum |






