- IoT software
- IO-Link compatible
- Hardware with integrated Ethernet connection
Schmalz Device Monitoring
Maximum efficiency thanks to transparent device data
With the Device Monitoring App, all important device information is available at a glance. The dashboard offers maximum flexibility: process-relevant tiles can be selected from a wide range of device data and compiled into an individual dashboard. By using IoT technologies and Industry 4.0, companies are able to establish proactive maintenance strategies, thereby avoiding breakdowns, extending the service life of devices and thus increasing their efficiency.
Continuous status monitoring of connected Schmalz IO-Link devices
Information about important events or changes to the device by activating the notification function
Timely initiation of preventive measures by displaying the device data in the dashboard
Visualization of changes and trends from the displayed device data, especially for vacuum provision in the handling process
Design

- Activating the editing mode (1)
- Open/close configuration menu (2)
- Edit company logo (3) and app name (4)
- Add new tile (5) or remove tile (6)
- Resizing the tile (7) and changing the tile position using drag & drop (8)
- Save configuration (9)
Modular elements
Ordering information
Ordering information
Schmalz Device Monitoring can be obtained via the Schmalz Connect Suite App Store.
Technical Data
- Configurable dashboard
- For Schmalz IO-Link devices
- Quick and easy display of device data
Industries
- •Universal
Documentation
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
Integration
A Schmalz Connect Suite and vacuum generators from Schmalz with IO-Link must be present in the system in order to use Device Monitoring. A generic dashboard is available for IO-Link products from other manufacturers.
Information technology (IT): IT comprises the control, processing, storage and backup of data, including the hardware and software used for this purpose.
Operational Technology (OT): Operational Technology (OT) refers to the hardware and software required for the control, regulation, monitoring and control of machines, systems and processes.
Industrial information technology (IIT): This acts as a link between the areas of IT and OT. It helps to collect data from the OT area and transport it to the IT area. This data is not directly related to machine and plant control, but is essential for process control and optimization, e.g. for quality monitoring/evaluation, logistics and material flow.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Product recommendations
Product recommendations
Further information
What are Schmalz Enhanced Services?
Schmalz Enhanced Services provide users with easy access to value-added information from Schmalz IO-Link devices. This data can improve the efficiency of handling processes, e.g. by reducing energy consumption or predictive maintenance.
What is the Device Monitoring App?
With the Device Monitoring App, a suitable dashboard for IO-Link devices from Schmalz can be configured quickly and easily. This gives applications an overview of the status of the devices. By adding or removing tiles individually, the focus is placed precisely on the data that is relevant for the respective use case.
How is the app installed?
The Device Monitoring App is provided in the Schmalz Connect Suite App Store. The app can be downloaded into the Schmalz Connect Suite environment with one click and activated with the purchased license key.
Which devices does the app support?
All IO-Link compatible devices from Schmalz are compatible with the app.
























