Schmalz

Smart Hoists Quick-Lift Arm QLA

The intelligent lifting aid for workpieces up to 300 kg

Our control handle incorporates all our know-how for the optimum connection between efficiency and ergonomics. In combination with our lifting arms, we manufacture lifting devices for 50, 100, 200 and 300 kg. The lifting arms can be mounted on a column on the floor or on a steel structure on the ceiling. The movement of the control handle is moved by means of the patented handle. Only a small initial force is required for the up/down movement. As soon as the user releases the handle, the up/down movement is stopped immediately.

Find your contact

The unique mechanical, electrical and pneumatic rotary feed-through, which is integrated into the system, allows easy operation and minimizes maintenance.

Easy operation both on the control unit and directly on the workpiece (= Auto Balance Mode) regardless of the weight.

A high level of safety is achieved by our intelligent control system.

With the free iLab PC program, various parameters can be conveniently set and optimally adapted to the application.

Maximum cost efficiency due to very low power consumption, high reliability and long service life.

Design
  • (1) Flange for column mounting / flange for ceiling mounting
  • (2) Swiveling articulated arm made of ultra high strength steel (UHSS), swiveling range 360°. A special braided steel cable with a breaking strength of 1,500 kg is laid on top.
  • (3) The hoist motor is a continuously controlled asynchronous motor
  • (4) The rotary feed-through ensures continuous rotation and passes the various media (electricity and air) to the control unit.
  • (5) Control unit selectable for mechanical, magnetic, vacuum and pneumatic grippers with automatic energy saving mode
Modular elements
Technical Data
Size QLA 50i QLA 100i QLA 200i QLA 300i
Boom length 3m 4m 3m 4m 5m 3m 4m 5m 3m 4m
Column mounting (standard column 3m) x x x x x x x x x x
Ceiling mounting x   x x x x        

 

Additional technical information:

  • Energy supply: 230 V, 50-60 Hz, 1-phase
  • Rotation: 360
  • Lifting height: 2.7 m
Example configurations

Control handle for mechanical grippers

For mechanical load handling attachments.

Control handle with 5/2-way valve

Can be used in combination with a pneumatically controlled gripper. An electronically controlled gripping function allows release only when the load is completely set down.

Control handle with pneumatic cylinder

Suitable for pneumatic or mechanical grippers.

Control handle with vacuum ejector

Suitable for vacuum grippers due to the built-in ejector.

Control unit for mechanical grippers

Can be combined with up to three external control handles. Use in connection with a mechanical gripper.

Control unit with 5/2 pneumatic valve

Can be combined with external control handles. Use in connection with a mechanical or pneumatic gripper.

External control handle

In connection with a Quick-Lift control unit, a workpiece can be handled off-center.

External control handle with thumb control

In connection with a Quick-Lift control unit, the workpiece can be handled using a thumb control. The up and down movement is controlled by a button on the control handle.

Success Stories
Find your contact

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart