Vacuum Tube Lifter JumboFlex Picker
The mobile picking solution for packages up to 50 kg
The unique ergonomics and safety of the Schmalz vacuum tube lifters are now also available for mobile use. The JumboFlex Picker can be transported with any standard industrial truck and is thus the ideal picking solution for packages weighing up to 50 kg - regardless of the location.
Ergonomics to go – use of a mobile tube lifter in "picker-to-part" logistics processes
Ergonomic handling with the tube lifter JumboFlex and responsive articulated-arm jib
Simple and fast application due to partly automated processes and intuitive operation
Safe use due to innovative jib and ground support
High availability due to powerful battery and easy maintenance
Does a handling system from Schmalz pay off? Find out in just a few clicks!
Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Modular system
- Vacuum tube lifter JumboFlex with 35 kg or 50 kg load capacity and approx. 1,300 mm stroke
- Electrical height-adjustable column to increase the maximum gripping height up to 1,800 mm
- Smooth-running knuckle boom crane with 360° radius of action and approx. 1,600 mm length
- Fixed element for extending the articulated arm by approx. 1,500 mm in length
- Visibility-optimized basic module with control technology and vacuum generation
- Powerful 24V battery with easy replacement option
- Integrated touch display for system control
- Colored LED band for status display and additional acoustic warning in case of danger
- Forks for one or two pallets in different versions (EPAL/GMA)
Technical Data
- Mobile tube lifter solution for use with various floor conveyors
- Long jib and forks for loading up to two Euro-pallets
- Clear touch display and partly automated processes for intuitive and fast operation
- Vehicle-independent due to integrated power supply and simple mounting on the vehicle forks
Documentation
The matching documentation for this product is available in this section.
Documents | Language |
---|---|
English |
Functional descriptions

The clearly arranged touch display with soft keys enables simple and intuitive operation.

The support feet extend automatically after the boom is unlocked, minimizing cycle times.

The tube lifter is started at the push of a button. It can be combined with many quick-change grippers.

A status LED provides clearly visible information on the current operating status.

A magnetic switch fixes the boom in a safe parking position during travel.

The large-capacity battery can be charged in the machine and is also easy to change for multi-shift operation.

The telescopic column can be adjusted to different heights using an electrical drive.
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.






