Schmalz

  • EFFICIENT

Magnetic Grippers SGM-HP/-HT

Suction area (Ø) from 20 mm to 50 mm

Go directly to the products

Permanent magnet allows safe handling without voltage source

Compact design and low weight

Easily replaceable friction ring absorbs high lateral forces

More flexibility, as tooling connection is also possible from the side

Robust design suitable for use in welding cells

Design
  • Robust aluminum housing (4) with permanent magnet (2)
  • Friction ring (5) for high lateral forces in dynamic processes
  • Bistable design: the magnet settings “grip” (A) and “deposit” (B) are maintained in event of power failure at the compressed air connection (6)
  • Mounting thread at the head end (1) and on two sides of the gripper for holder (3)
  • Option to mount using Schmalz holder system HTS
  • Optional lifting elements allow for optimal handling of round or non-flat workpieces
Technical Data
  • Diameter: 20 to 50 mm
  • Holding force: 28 to 560 N
  • High holding forces and high temperature up to 350° C
Industries
  • •Automotive
  • •Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Holding force max. without friction
Labeling
Industry sector
Product family

1 - 7 from 7 results

  • EFFICIENT
SGM-HP 50 G1/4-IG

Part no.: 10.01.17.00282

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

SocketG1/4"-F
Pressure range (operating pressure) [bar]2.5 ... 6.0 bar
Holding force max. with friction ring385 (N)
Holding force max. without friction560 (N)
  • EFFICIENT
SGM-HP 40 G1/4-IG

Part no.: 10.01.17.00304

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

SocketG1/4"-F
Pressure range (operating pressure) [bar]2.5 ... 6.0 bar
Holding force max. with friction ring235 (N)
Holding force max. without friction320 (N)
  • EFFICIENT
SGM-HP 30 G1/8-IG

Part no.: 10.01.17.00316

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

SocketG1/8"-F
Pressure range (operating pressure) [bar]2.5 ... 6.0 bar
Holding force max. with friction ring90 (N)
Holding force max. without friction130 (N)
  • EFFICIENT
SGM-HT-HP 30 G1/8-IG

Part no.: 10.01.17.00397

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

SocketG1/8"-F
Pressure range (operating pressure) [bar]2.5 ... 6.0 bar
Holding force max. with friction ring80 (N)
Holding force max. without friction120 (N)
  • EFFICIENT
SGM-HT-HP 50 G1/4-IG

Part no.: 10.01.17.00402

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

SocketG1/4"-F
Pressure range (operating pressure) [bar]2.5 ... 6.0 bar
Holding force max. with friction ring330 (N)
Holding force max. without friction520 (N)
  • EFFICIENT
SGM-HT-HP 40 G1/4-IG

Part no.: 10.01.17.00403

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

SocketG1/4"-F
Pressure range (operating pressure) [bar]2.5 ... 6.0 bar
Holding force max. with friction ring230 (N)
Holding force max. without friction290 (N)
  • EFFICIENT
SGM-HP 20 G1/8-IG

Part no.: 10.01.17.00424

Magnetic gripper for handling metal sheets with holes

Industries: Automotive | Metal

SocketG1/8"-F
Pressure range (operating pressure) [bar]2.5 ... 6.0 bar
Holding force max. with friction ring19 (N)
Holding force max. without friction28 (N)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart