NAEH-SCHA SIND 1.2 S016
Part no.: 21.01.09.00072
Proximity switch
| Type | Balluff |
| Length L | 27 (mm) |
| Construction vacuum switch | Inductive sensor |
| Voltage DC | 10.8 - 30 V DC |
| Electrical connection | Male connect M8, 3 pol |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 27 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Control valve | Normally open |
| Electrical connection | Male connect M8, 3 pol |
| Operating temperature | -20.0 ... 70.0 °C |
| Voltage DC | 10.8 - 30 V DC |
Documentation
Documentation