Schmalz

Suction Plates SPL POM-NBR

Suction area (Ø) from 40 mm to 115 mm

Go directly to the products

Internal support prevents deformation and retraction of flexible workpieces

Reduced energy consumption with increased lateral force transmission due to particularly uniform vacuum distribution

No damage to sensitive workpieces due to uniform, high volume flow at low surface pressure

Design
  • Robust main body (3) made of aluminum; low construction height with spanner flat (2) for assembly
  • Sealing ring (4) made of NBR
  • Internal support made of POM with suction openings for evenly vacuum distribution (1)
Technical Data
  • Diameter: 40 to 115 mm
  • Material sealing ring: NBR
  • Body made of aluminum
Industries
  • •Composite fiber
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Suction cup material
Connection
Product family
Height H
Spring stroke Z
Industry sector

1 - 3 from 3 results

SPL 40 POM-NBR G1/8-IG

Part no.: 10.01.01.13104

Flat suction cup (round)

Industries: Composite fiber

Size40
Suction cup materialPolyoxymethylene perbunan POM-NBR
ConnectionG1/8-IG
SPL 70 POM-NBR G1/4-IG

Part no.: 10.01.01.13107

Flat suction cup (round)

Industries: Composite fiber

Size70
Suction cup materialPolyoxymethylene perbunan POM-NBR
ConnectionG1/4-IG
SPL 115 POM-NBR G1/4-IG

Part no.: 10.01.01.13110

Flat suction cup (round)

Industries: Composite fiber

Size115
Suction cup materialPolyoxymethylene perbunan POM-NBR
ConnectionG1/4-IG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select