- NEW
HTR-A0 M6-IG AP HMK
Part no.: 10.07.10.00179
Holder system
Thread G1 | M6-F |
Length L | 82.6 (mm) |
Height H | 67.3 (mm) |
Cross-beam connection | Drilling template |
Shape | with adapterplate |
Utilization design | Hose management set |
Design Data
Design Data

Attribute | Value |
---|---|
B | 82.6 mm |
B2 | 44.5 mm |
d | 10 mm |
G1 | M6-IG |
H | 67.3 mm |
L | 82.6 mm |
X | 60 mm |
Y | 60 mm |
Documentation
Documentation