EMV 0.8 24V-DC 3/2 IMP
Part no.: 10.05.01.00280
Solenoid valve EMV for direct control of vacuum and compressed air
Industries: Universal
| Nominal size | 0.8 (mm) |
| Voltage DC | 24 V - DC |
| Function valve | 3/2 multiway valve |
| Control valve | Impulse valve |
| Pressure range (operating pressure) [bar] | bar |
| Power consumption DC | 1.3 (W) |
| Weight | 0.038 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B1 | 15 mm |
| d | 3,2 mm |
| H | 20,5 mm |
| H1 | 31 mm |
| L | 42 mm |
| L1 | 8,4 mm |
| X1 | 9,7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Nominal size | 0,8 mm |
| Pressure range (operating pressure) [bar] | bar |
| Control valve | Impulse valve |
| Power consumption DC | 1,3 W |
| Voltage DC | 24 V - DC |
| Closing time | 15 ms |
| Weight | 0,04 kg |
| Product family | EMV |
Documentation
Documentation
