Schmalz

Vacuum and Pressure Sensors VS

Measuring range from -1 bar to 10 bar

Go directly to the products

Electronic vacuum and pressure sensor with analogue switching output for precise measurements

NFC interface allows parameterization and reading of service and maintenance data via smartphone

Very compact and light sensors suitable for highest dynamics, installation in decentralized systems directly in the process

Design
  • Compact sensor unit with robust fiberglass reinforced plastic housing
  • Operating mode display using LED that is visible from all sides
  • M8-4 pin connection plug
  • Installation via stainless steel vacuum / compressed air connection
Technical Data
  • Vacuum and pressure sensor with analog output signal
  • Measuring range: from -1 to 10 bar
Industries
  • •Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Inputs / outputs
Product family
Industry sector

1 - 2 from 2 results

VS V SA M8-4

Part no.: 10.06.02.00560

Vacuum/pressure sensor without display

Industries: Universal

Measuring range-1...0bar
Construction vacuum switchAnalog sensor
Electrical connectionMale connect M8, 4 pole
VS VP8 SA M8-4

Part no.: 10.06.02.00562

Vacuum/pressure sensor without display

Industries: Universal

Measuring range-1...8bar
Construction vacuum switchAnalog sensor
Electrical connectionMale connect M8, 4 pole

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart