
Part no.: 10.01.03.00207
Flexible suction cup mounting for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/2"-F |
| Thread G2 | G1/2"-M |
| Operating temperature | 0 ... 70 °C |
| Shape mounting elements | reinforced |
All-round articulated mounting of suction cups and suction plates ideal for inclined workpiece surfaces
Automatic return to the neutral starting position by means of rubber-metal joint
Low swivel point of the suction cup minimizes wear when touching down on sloping surfaces
Vacuum-tight, heavy-duty design with integrated protection against damage

The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 6 from 6 results

Part no.: 10.01.03.00207
Flexible suction cup mounting for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/2"-F |
| Thread G2 | G1/2"-M |
| Operating temperature | 0 ... 70 °C |
| Shape mounting elements | reinforced |

Part no.: 10.01.03.00178
Flexible suction cup mounting for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/4"-F |
| Thread G2 | G1/4"-M |
| Operating temperature | 0 ... 70 °C |

Part no.: 10.01.03.00175
Flexible suction cup mounting for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/2"-F |
| Thread G2 | G1/2"-M |
| Operating temperature | 0 ... 70 °C |

Part no.: 10.01.03.00152
Flexible suction cup mounting for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/4"-M |
| Thread G2 | G1/4"-M |
| Operating temperature | 0 ... 70 °C |

Part no.: 10.01.03.00206
Flexible suction cup mounting for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/4"-F |
| Thread G2 | M10x1.25-M |
| Operating temperature | 0 ... 70 °C |

Part no.: 10.01.03.00153
Flexible suction cup mounting for adaptation to sloping surfaces
Industries: Universal
| Thread G1 | G1/2"-M |
| Thread G2 | G1/2"-M |
| Operating temperature | 0 ... 70 °C |