- NEW
- EFFICIENT
EVE-OG 10 AC3
Part no.: 10.03.02.00111
Oil-lubricated pump for maximum vacuum levels, requires little maintenance
| Current type | Three phase A.C. |
| Sound pressure level at 50 Hz | 58.5 (dB(A)) |
| Suction rate (50 Hz) | 10.5 (m³/h) |
| Rated power at 50 Hz | 0.37 (kW) |
| Height H | 177 (mm) |
| Weight | 7.7 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 291 mm |
| B | 222 mm |
| H | 177 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Max. vacuum | -998 mbar |
Documentation
Documentation
