PalPharma Blend
PalPharma Blend
Container Blending Solutions
Achieve consistent blending and mixing of materials with PalPharma Blend systems. Designed for precision and reliability, these systems ensure uniformity in your processes, enhancing product quality and efficiency.
Typical applications
- Variable speed rotation between 1-25rpm dependant up on size and weight of container
- Suitable for any type of container from 5l to 2500l
- Intergration with PalPharma Hoist for vertical elevationand docking to process vessels and machinery
- Range of safety barrier or scanner options to protect the operator from rotating equipment
- NIR and PAT options available
- Automatic vertical or dock return
- Fixed and mobile options
- No hydraulics
- Suitable for containers up to 2000kg (4400lb)
- Suitable for up to 16000mm vertical stroke and 2000m reach
Downloads
Base options
- IBC Clamp – IBC cradles that accommodate all sizes
- Fork – For lifting FIBC’s and Supersacks
- Safety Enclosure – Provides protection
- Drum Clamp – For clamping plastic, metal or flexible drums

Contact
If you have any questions, we will be happy to assist you.
Schmalz Limited
Unit 20 Broombank Park
Chesterfield
Derbyshire
S41 9RT
Great Britain
+44 1246 452054
schmalz@schmalz.co.uk
Contact