Schmalz

Vacuum Tube Lifter JumboFlex Mobile

The transportable tube lifter solution for packages up to 50 kg

A tube lifter that can be used for handling goods in changing locations and that offers very compact transport dimensions: That is the JumboFlex Mobile.

Product Inquiry

Compact solution for changing operational locations

Ergonomic handling with the tube lifter JumboFlex and responsive articulated-arm jib

Compact transport dimensions due to height-adjustable column and compact parking position of the articulated-arm jib

Low noise level due to sophisticated main body with very good noise insulation

Due to the operation with power voltage 400V 50Hz 16 A the JumboFlex Mobile can be operated at common industrial sockets

Does a handling system from Schmalz pay off? Find out in just a few clicks!

Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Directly to the amortization calculation
Design
  • (1) Vacuum tube lifter JumboFlex with 35 kg or 50 kg load capacity and approx. 1,500 mm lift
  • (2) Electrical height-adjustable column for compact transport size of approx. 2,250 mm total height
  • (3) Responsive articulated-arm jib with 360° radius of action with approx. 2,400 mm reach and approx. 1,600 mm moving length
  • (4) Basic module with vacuum generation and status LED display
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

Product Inquiry

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.