Schmalz

Vacuum Tube Lifter JumboFlex Mobile

The transportable tube lifter solution for packages up to 50 kg

A tube lifter that can be used for handling goods in changing locations and that offers very compact transport dimensions: That is the JumboFlex Mobile.

Product Inquiry

Compact solution for changing operational locations

Ergonomic handling with the tube lifter JumboFlex and responsive articulated-arm jib

Compact transport dimensions due to height-adjustable column and compact parking position of the articulated-arm jib

Operation of the JumboFlex Mobile with mains voltage 400V 50Hz 16 A at standard industrial sockets. Location-independent use of the JumboFlex Mobile Battery thanks to optional battery operation

Low noise level due to sophisticated main body with very good noise insulation

New! Wireless. Maximum flexibility.

The new JumboFlex Mobile Battery works independently of the mains and is compact and easily transportable. Thanks to its innovative battery changing system, it is ready for immediate use at any time - flexible for a wide range of applications.

Product inquiry
Design
  • (1) Vacuum tube lifter JumboFlex with 35 kg or 50 kg load capacity and approx. 1,500 mm lift
  • (2) Electrical height-adjustable column for compact transport size of approx. 2,250 mm total height
  • (3) Responsive articulated-arm jib with 360° radius of action with approx. 2,400 mm reach and approx. 1,600 mm moving length
  • (4) Basic module with vacuum generation, status LED display and optional battery with battery housing
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Videos

Discover application examples of the product in various industries - user-friendly, informative and practical.

No suitable videos found? Then take a look at our media center.
Product Inquiry

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select