Schmalz

Tobias Eppler, Supply Chain Manager at Erhardt Markisenbau GmbH

Schmalz Vacuum Lifter Facilitates Awning Handling

Erhardt Markisenbau GmbH manufactures high-quality sun protection solutions. Erhardt was looking for a solution to transport the heavy and bulky awnings ergonomically. The solution from Schmalz, a tube lifter JumboErgo 200 in combination with a column-mounted jib crane, improves ergonomics and increases productivity.

Features of the success story

IndustryPlastics
WorkpieceAwnings
Product groupVacuum Tube Lifter JumboErgo
Type of handlingManual Handling

With Schmalz

200

kilogram

effortless handling

The customer: Erhardt Markisenbau GmbH

Erhardt Markisenbau GmbH specializes in the manufacture of individual shading solutions. With round 260 employees at the Burtenbach production site between Ulm and Augsburg, Erhardt manufactures awnings, patio covers, all-glass sliding doors, pergolas and outdoor living products in various sizes, colors and materials.

The challenge

Erhardt Markisenbau wanted to optimize the handling of its awnings. The packaged products are up to seven meters in length and weigh up to 200 kilograms. At peak times, Erhardt produces up to 600 awnings per day. Previously, the employees transported these bulky and heavy packages without any aids. They had to place the packages by hand from the packaging line onto the transport trolleys, which was physically very strenuous. The physical strain led to frequent absences and a high staff turnover.

Two colleagues had to manually place the parcels from the packing line onto our transport trolleys.
∼ Tobias Eppler, Supply Chain Manager at Erhardt Markisenbau GmbH

The solution from Schmalz

The solution developed by Schmalz for Erhardt Markisenbau combines a vacuum tube lifter JumboErgo 200 with an SK-JU 200 column-mounted jib crane. The tube lifter JumboErgo 200 is specially designed for the safe and efficient lifting of heavy loads weighing up to 200 kilograms. The gripper consists of twelve bellows suction cups mounted on a four-meter-long beam. This ensures even load distribution and a safe holder for the cardboard boxes. The tube lifter JumboErgo 200 is mounted on a robust and flexible column-mounted jib crane. The crane offers a reach of up to six meters and a maximum load capacity of 200 kilograms.

The twist grip of the JumboErgo is inspired on a motorcycle throttle grip.

The twist grip of the JumboErgo is inspired on a motorcycle throttle grip.

Customer benefits through the Schmalz solution

ErgonomicsReducing the physical strain on employees
EfficiencyIncreased productivity through easier handling
SafetyMinimizing the risk of injury when lifting heavy loads

Products used in the application

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart