Schmalz

Holders for Double-Blank Sensors DBD

Go directly to the products

Jointed bearing enables exact positioning of the sensor, which reduces false signals and downtimes

Spring-mounted design with block protection compensates for height differences and prevents breakage of the springs

Special bell suction ring prevents leakage at the sensor screw connection

Reduces downtimes, as bell suction ring is easy to change

Compatible with common sensors with M36, M42 or M54 thread

Design
  • Holder for double-blank sensors in a jointed and spring-mounted design
  • Changable bell-shaped suction ring made of oil resistant NBR (3)
  • Sensor holder for sensors (2) with M42 or M54 thread
  • Flexible tooling connection (1) with different holders (with quick-change coupling and 19 mm pin, alternatively permanent attached with 19 mm pin)
Technical Data
  • Suction ring diameter: 100 mm
  • Stroke: 36 mm
  • Height: 178 mm
Industries
  • •Automotive
  • •Metal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Industry sector

1 - 3 from 3 results

DBD 100x145 36 M42

Part no.: 10.01.04.00409

Holder for double-blank sensors for reliable detection of individual sheets during destacking

Industries: Automotive | Metal

Outside diameter D100 (mm)
Height H145 (mm)
Spring stroke Z36 (mm)
Additional function suction cupM42 sensors
DBD 100x189 80 M42

Part no.: 10.01.04.00415

Holder for double-blank sensors for reliable detection of individual sheets during destacking

Industries: Automotive | Metal

Outside diameter D100 (mm)
Height H189 (mm)
Spring stroke Z80 (mm)
Additional function suction cupM42 sensors
DBD 130x187 80 M54

Part no.: 10.01.04.00418

Holder for double-blank sensors for reliable detection of individual sheets during destacking

Industries: Automotive | Metal

Outside diameter D130 (mm)
Height H187 (mm)
Spring stroke Z80 (mm)
Additional function suction cupM54 sensors

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select