Schmalz

Needle Grippers SNG-DL

Go directly to the products

Robust design with high stroke for rough conditions and heavy workpieces

Needle diameter can be selected to suit the individual application

Double-acting pneumatic cylinder minimizes cycle times

Synchronized extension of the needles guarantees safe handling of the workpieces

Optional adapter flange plate allows perfect adaptation to further mounting components

Design
  • Robust aluminum housing
  • 24 needles (3)
  • Extension (1) and retraction (2) of the needles controlled by compressed air (2 circuits)
  • Optional connection of the needle gripper via mounting plate
  • Plunge angle 45°
Technical Data
  • Needle diameter: 1.2 / 2.0 mm
  • Number of needles: 24
  • Needle stroke: 17,5 mm
Industries
  • •Composite Fiber
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Number of needles
Needle diameter
Industry sector

1 - 3 from 3 results

SNG-DL 1.2 24

Part no.: 10.01.29.00011

Needle gripper "SNG-DL", particularly large and robust version

Industries: Composite Fiber

Number of needles24
Needle diameter1.2 (mm)
Needle stroke Z(NA)17.5 (mm)
Pressure range (operating pressure) [bar]3.0 ... 10.0 bar
SNG-DL 2.0 24

Part no.: 10.01.29.00012

Needle gripper "SNG-DL", particularly large and robust version

Industries: Composite Fiber

Number of needles24
Needle diameter2 (mm)
Needle stroke Z(NA)17.5 (mm)
Pressure range (operating pressure) [bar]3.0 ... 10.0 bar
SNG-D 24 1.2 V

Part no.: 10.01.29.00009

Needle gripper "SNG-D", particularly robust version

Industries: Composite Fiber

Number of needles24
Needle diameter1.2 (mm)
Needle stroke Z(NA)7 (mm)
Additional functionVariable stroke
Pressure range (operating pressure) [bar]3.0 ... 10.0 bar

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart