- Wide range of spare and wear parts
- Suction plates, measuring devices
Vacuum Lifting Devices VacuMaster Eco
Horizontal handling of smooth and airtight workpieces
Ergonomic and damage-free handling of large loads by only one operator
Excellent work safety and process reliability thanks to vacuum reservoir and audible warning device
Independence from a energy source allows for flexible use at multiple locations or mobile use
Low operating costs thanks to operation without external energy source
Does a handling system from Schmalz pay off? Find out in just a few clicks!
Would you like to know if investing in a handling system really pays off for you? Our free online amortization calculator will give you a clear answer in no time – fast, simple and completely non-binding. A few clicks are all it takes and you will instantly see when your investment will bring the desired economic success.
Start now – and discover new ways to increase efficiency and reduce costs!

Design

- Basic module (1) with lifting cylinder for vacuum generation without an external energy source
- Ergonomic operator handle (2) for controlling the lifting device
- Configurable and adjustable beam system consisting of one aluminum main beam (3) and several steel cross beams (4)
- Suction plate holders (5) and suction plates (6) adapted to the workpiece
- Separate operator handle (7) for lifting and lowering the load with a connected hoist, e.g. a chain hoist (not included in delivery)
Technical Data
Type | Max. lift capacity* [kg] | Min. workpiece format [mm] | Max. workpiece format [mm] | Number of suction plates |
---|---|---|---|---|
Eco 75 | 75 | 220 x 220 | 1,000 x 1,000 | 1 |
Eco 250 | 250 | 360 x 360 | 3,000 x 2,000 | 1, 2, 4, 6, 8 |
Eco 500 | 500 | 480 x 480 | 4,000 x 2,000 | 1, 2, 4, 6, 8 |
Eco 750 | 750 | 900 x 620 | 4.000 x 2.000 | 4, 6, 8 |
Eco 1000 | 1,000 | 630 x 630 | 4,000 x 2,000 | 1, 4, 8 |
* The recommended minimum workpiece weight is 10 % of the lift capacity.
Type | Length L [mm] | Width B [mm] | Overall height H [mm] | Operator handle L1 [mm] | Weight [kg] |
---|---|---|---|---|---|
Eco 75 | 210 | 210 | 368 - 382 | - | 8 |
Eco 250 | 800 - 2,400 | 400 - 1,500 | 450 - 825 | 400 - 1,100 | 33 - 59 |
Eco 500 | 800 - 3,200 | 400 - 1,500 | 605 - 1,130 | 500 - 1,200 | 93 - 141 |
Eco 750 | 800 - 3,200 | 400 - 1,500 | 735 - 1,130 | 500 - 1,200 | 132 - 141 |
Eco 1000 | 800 - 4,000 | 1,150 | 730 - 1,210 | 500 - 1,200 | 138 - 309 |
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.