VSi VP10 D M12-4
Part no.: 10.06.02.00798
Universal vacuum and pressure switch with IO-Link function
| Measuring range | -1...10bar |
| Construction vacuum switch | with display |
| Electrical connection | Male connect M12, 4 pol |
| Outside diameter D | 34 (mm) |
| Length L | 93 (mm) |
| Thread G1 | G1/4"-F |
| Voltage | 18-30V-DC |
| Indication | LED |
| Protection type IP | IP 67 |
| Inputs / outputs | IO-Link |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 34 mm |
| G1 | G1/4"-F |
| L | 93 mm |
| L1 | 93 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Inputs / outputs | IO-Link |
| Indication | LED |
| Electrical connection | Male connect M12, 4 pol |
| Connection | G1/4"-F |
| Voltage | 18-30V-DC |
| Protection type IP | IP 67 |
| Operating temperature | -40 ... 85 °C |
| Construction vacuum switch | with display |
Documentation
Documentation