Schmalz

Sealing Rings DR

For thread from M3 to G1-1/2"

Go directly to the products

Sealing rings made of polyamide PA with best sealing properties

Optional with Easy-Fix, so that the sealing ring does not slide off the thread during (dis)assembly

Wide range of diameters for diverse requirements

Design
  • Polyamide sealing ring Easy-Fix with internal locking element to secure the ring on the thread
Technical Data
  • Internal diameters: 3.5 to 48 mm
  • Material: PA
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Internal diameter d
for
Product family
Industry sector

1 - 10 from 19 results

DR G1 39/34x2 PA

Part no.: 10.07.08.00025

Sealing ring

Industries: Universal

forG1
Outside diameter D39 (mm)
Internal diameter d34 (mm)
MaterialPolyamide
DR M3 6/3.5x1 PA

Part no.: 10.07.08.00018

Sealing ring

Industries: Universal

forM3
Outside diameter D6 (mm)
Internal diameter d3.5 (mm)
MaterialPolyamide
DR M5 8/5x1.2 PA

Part no.: 10.07.08.00019

Sealing ring

Industries: Universal

forM5
Outside diameter D8 (mm)
Internal diameter d5 (mm)
MaterialPolyamide
DR G1/8 15/10x1.5 PA

Part no.: 10.07.08.00020

Sealing ring

Industries: Universal

forG1/8
Outside diameter D15 (mm)
Internal diameter d10 (mm)
MaterialPolyamide
DR G1/4 18/13.5x1.5 PA

Part no.: 10.07.08.00021

Sealing ring

Industries: Universal

forG1/4
Outside diameter D18 (mm)
Internal diameter d13.5 (mm)
MaterialPolyamide
DR G3/8 22/17x2 PA

Part no.: 10.07.08.00022

Sealing ring

Industries: Universal

forG3/8
Outside diameter D22 (mm)
Internal diameter d17 (mm)
MaterialPolyamide
DR G1/2 26/21.5x1.5 PA

Part no.: 10.07.08.00023

Sealing ring

Industries: Universal

forG1/2
Outside diameter D26 (mm)
Internal diameter d21.5 (mm)
MaterialPolyamide
DR G3/4 33/27x2 PA

Part no.: 10.07.08.00024

Sealing ring

Industries: Universal

forG3/4
Outside diameter D33 (mm)
Internal diameter d27 (mm)
MaterialPolyamide
DR G1-1/4 49/42x2 PA

Part no.: 10.07.08.00026

Sealing ring

Industries: Universal

forG1-1/4
Outside diameter D49 (mm)
Internal diameter d42 (mm)
MaterialPolyamide
DR G1-1/2 55/48x2 PA

Part no.: 10.07.08.00027

Sealing ring

Industries: Universal

forG1-1/2
Outside diameter D55 (mm)
Internal diameter d48 (mm)
MaterialPolyamide

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart