Schmalz

Bellows Suction Cups SPB3 P (3.5 folds)

Suction area (Ø) 30 mm

Go directly to the products

Fast, tool-free installation and removal through push-in function

Flexible sealing lip optimized for cardboard and rigid packaging material

Soft bellows suction with large stroke at low restoring force ideal for use in gripping systems

Design
  • Tool-free mounting on existing machine-side hole (1) thanks to plug-in function
  • Round bellows suction cup SPB3 P with 3.5 folds (2) and soft, flexible sealing lip
Technical Data
  • Diameter: 30 mm
  • Material: PVC (used in the packaging sector)
  • Push-in function
Industries
  • Logistics
  • Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 1 from 1 results

SPB3 30 PVC-50 P

Part no.: 10.01.06.03641

Bellows suction cup (round) with 3.5 corr. for dynamic handling of cardboard and rigid packaging

Size30
Suction cup materialPolyvinyl chloride PVC
Material hardness [Shore A]50 (Shore A)
Number of folds3.5
ShapePush In

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart