Vacuum Clamping Technology for the Metal and Sheet Metal Industry
Economical and Flexible Clamping from Batch Size One
Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Economical and Flexible Clamping from Batch Size One
Product Inquiries VA-CL
Experienced system consultants will help you design the vacuum solution to suit your industry-specific needs.
Your Contact for Inquiries
T: +49 7443 2403-105
In CNC machining centers, flat metal workpieces with planar undersides must be clamped precisely and reliably. The matrix-plate vacuum clamping system can hold even components and workpieces that are difficult or impossible to clamp mechanically, pneumatically or hydraulically in place effectively. The workpiece is positioned against mechanical stops and clamped using vacuum, allowing simple, distortion-free processing.
Friction cups allow operators to work with faster feeds and higher cutting rates. A matrix-plate can quickly be attached to the machine table using clamping claws or zero point clamping systems. The workpieces can easily and safely be clamped and released using a foot switch or manual switch.
For automated processes, Schmalz offers vacuum components and gripping systems ready for connection
Vacuum technology for automated processes in the metal and sheet metal industry
Vacuum lifters and smoothly running crane systems make manual processes more ergonomic
Vacuum lifters and cranes for manual processes in the metal and sheet metal industry
Our media library takes you to application examples from your industry in just a few clicks - user-friendly, informative and practical.