Schmalz

Vacuum Technology for the Metal and Sheet Metal Industry

Fast Cycle Times and High Operational Reliability

Vacuum Technology for Automation

Fast cycle times and high operational reliability are essential to automated handling of metal and sheets metal. Vacuum technology from Schmalz is used as a gripper system on portals and robots, for example to link press lines. The gripping solution can be configured and designed individually with a broad range of separate vacuum components, or purchased as a ready-to-connect gripper system for a specific application.

Schmalz has developed suction cups for handling metal and sheet metal that ideally meet the requirements of the industry. The suction cup materials ensure a long service life, even with oily or hot surfaces, while the optimized shape allows gripping of convex and concave components, and absorption of shear forces, during dynamic processes.

Schmalz also offers special vacuum generators to minimize cycle times. The compact ejectors SXMPi also have extensive functions for energy and process control.

Vacuum Clamping Technology

In CNC machining centers, flat metal workpieces with planar undersides must be clamped precisely and reliably. The matrix-plate vacuum clamping system can hold even components and workpieces that are difficult or impossible to clamp mechanically, pneumatically or hydraulically in place effectively. The workpiece is positioned against mechanical stops and clamped using vacuum, allowing simple, distortion-free processing.

Friction cups allow operators to work with faster feeds and higher cutting rates. A matrix-plate can quickly be attached to the machine table using clamping claws or zero point clamping systems. The workpieces can easily and safely be clamped and released using a foot switch or manual switch.

Vacuum Lifters and Crane Systems

Vacuum lifters allow simple, fast and safe manual transportation of metal and sheets metal. Because the workpieces can have a wide variety of shapes, weights and properties, Schmalz offers two series of vacuum lifters: vacuum tube lifters Jumbo and vacuum lifting devices VacuMaster. A large selection of different suction cups is available for both series. Specially adapted crane systems and jib cranes supplement the vacuum lifters.

The manual vacuum lifters for the metal and sheet metal industry support ergonomic handling of heavy, unwieldy workpieces. They can grip even non-magnetizable types of steel. The vacuum lifters allow the workpieces to be swiveled horizontally by 90° or rotated 180°.

Productaanvraag

Til me op, NEXO.

Een exoskelet dat niet alleen het lichaam, maar ook de geest een boost geeft: door gebruikers te helpen zich vanuit een voorovergebogen houding weer rechtop te komen, zorgt het exoskelet voor voorover buigen NEXO Pro voor merkbare verlichting en meer motivatie gedurende de hele werkdag.

Meer informatie
Vereisten

Requirements for Vacuum Technology

Vacuum Technology for Automation

Vacuum technology for the sheet metal and metalworking industry

  • Vacuum components make automated processes more economical. They increase process speed and system availability while reducing energy consumption

  • Suction pads specially developed for sheet metal handling with high holding forces and above-average lateral force absorption support fast handling of sheet metal and body components

  • Special materials specialized for sheet metal and metal handling with outstanding ozone and oil resistance prevent aging and extend the service life of the suction pad

  • The optimized design of the suction pad makes it possible to handle workpieces with oiled surfaces. The bell shape flexibly adapts to complex contours. The suction pad can be assembled or procured in individual parts. This helps to reduce the life cycle costs of a production plant

Areas of application and environments

  • Handling of narrow and elongated molded parts, especially thin-walled car body sheets, tubes or profiles

  • Loading and unloading of CNC metalworking and laser cutting machines

  • Handling of blanks at destackers

  • Magnetic grippers with high holding forces for handling e.g. perforated sheets, complex laser-cut parts, sheets with holes and cutouts

  • Handling of ferromagnetic workpieces

  • For high-temperature applications (e.g. hot forming processes)

Automation and digitalization of processes

  • Electronic vacuum and pressure switch with IO-Link interface for measuring and monitoring negative and positive pressure in automation and handling systems evaluates process data precisely

  • Leakage monitoring through visual or digital output enables predictive maintenance

  • Intelligent vacuum gripping systems work autonomously in conjunction with optical detection systems and cobots and take over sorting processes in intralogistics, for example

Vacuum Clamping Technology

Flexibilization of CNC machining centers

  • With the vacuum clamping system, any CNC machining center can be retrofitted on a modular basis, regardless of manufacturer and type. The modernization enables fast and flexible retooling for frequent product changes - for efficient production processes from batch size one. Schmalz thus offers an economical alternative to investing in a new machine.

Process-safe clamping due to maximum holding forces

  • Gentle, since no additional force is exerted on the workpiece by the friction islands

  • Automatic activation and deactivation by vacuum supply

  • Oil and ozone resistant, individually replaceable in case of wear. All processed materials are specially optimized for use under cooling lubricants

Manufacture of workpiece apertures especially in five-axis machining

  • Quick changeover for frequent workpiece changes, thus reducing set-up time and increasing holding force

  • Suction blocks can be positioned without hoses and obstacles

  • Pre-fixation of the suction blocks by means of magnetic force

  • Wear-resistant sealing lips and robust aluminum construction also suitable for adverse conditions

  • Special friction plates for optimum transverse force absorption on smooth surfaces

Vacuum Lifters and Crane Systems

Efficient machine loading with manual vacuum handling equipment 

  • Loading and unloading CNC laser cutting machines, punching and bending machines with handling systems from Schmalz reduces downtimes and protects sensitive workpiece surfaces

  • Swiveling handling of metal profiles and coils is also possible with manual vacuum handling devices

Handling high payloads

  • Horizontal handling of particularly heavy large-format sheet metal and metal plates up to 2,000 kg

  • Customized solutions for higher payloads can be realized, e.g. lifting devices for handling heavy steel profiles weighing tons and steel sections up to 60 m long

  • Simple, safe and ergonomic handling

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

De URL die u probeert te openen is niet in de juiste taal of landcontext.

Het winkelkanaal dat is gekoppeld aan uw account komt niet overeen met het kanaal van de gevraagde URL. Om prijzen te bekijken of een bestelling te plaatsen, schakelt u over naar uw gebruikersspecifieke kanaal.

0 producten succesvol toegevoegd aan winkelwagen

Naar winkelwagen

Schmalz Select - Preferent productaanbod voor vacuümtechniek

Alles leverbaar. Allemaal klaar. Alles veilig.

Met het Select-assortiment kunt u vertrouwen op bewezen standaardproducten die onmiddellijk en wereldwijd leverbaar zijn en optimaal gecombineerd kunnen worden. Geen lange levertijden en onzekerheid meer bij het kiezen van producten. Vind precies de componenten die u nodig hebt - snel, ongecompliceerd en wereldwijd leverbaar.