- Protection against collision with the gantry pillar
With the modular crane gantry KBG-G, Schmalz complements its product portfolio in the field of crane systems and thus supplies complete handling solutions from a single source. Customers benefit from a uniform and safe connection of the aluminum overhead crane system SRA . The crane gantry KBG-G fits perfectly into the overall system.
The proven Schmalz modular system is also used for the modular crane gantry KBG-G. The system for the modular crane gantry KBG-G consists of only twelve components. These components are combined with each other depending on the customer's application. The special feature: All connecting parts are attached to the profile with the same screw set, which simplifies assembly. In addition, only one profile size is used for the entire crane gantry KBG-G. A separate rolled profile with the corresponding holes for the screw set was developed for this purpose.
A Schmalz crane gantry KBG-G consists of at least two gates and can be extended by any number of gates in length. In this way, it can be optimally adapted to the Schmalz aluminum overhead crane system SRA.
Few components and modular design allow fast processing and short delivery times
Flexible integration into the existing production layout and easy adaptation and expansion in case of subsequent changes
Easy installation and mounting thanks to the screw set and the intelligent modular system
High level of safety thanks to independent strength calculation of the load-bearing components using the FEM method (designed in accordance with DIN EN 13001; stiffness class: HC3; S class: S3)
Robust surface protection due to the galvanized profile surface


Portal profile

Screw set

Corner connection

Foot plate

Base plate

Suspension plate

T-connection plate

Cover cap

Cable protection
(1) L = max. 8,000 mm
(2) B = max. 8,600 mm
(3) H = max. 5,560 mm
Maximum lift capacity: approx. 500 kg (workpiece weight and weight of lifting device)
The matching documentation for this product is available in this section.
| Documents | Language | 
|---|
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.