Schmalz

Holders for Light-Metal Sections HTR-STA

Mountings for spring plungers from M5 to G1/4"

Go directly to the products

Mounting on light metal profiles with groove for flexible use, quick changes, short set-up times

Direct mounting of suction cups or spring plungers possible

Versatile use, as suitable for spring plungers from M5 to G1/4"

Design
  • Size 47: sheet steel holder with mounting holes
  • Size 55 and 62: angled aluminum bracket with mounting holes
  • Delivered complete with M8 mounting screw and position locking pin
Technical Data
  • Mountings for spring plungers FSTE/FSTA from M5 to G1/4”
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Internal diameter d
Product family
Industry sector

1 - 3 from 3 results

HTR-STA 47 1N D10/16 FL

Part no.: 10.08.03.00085

Holder for flexible mounting of suction cups/spring plungers on sections

Industries: Universal

Length L47 (mm)
Connection 1Sliding block
Suction cup or spring plunger connectionContour D10 and D16
Shapeflat
HTR-STA 55 1N D20 WI

Part no.: 10.08.03.00086

Holder for flexible mounting of suction cups/spring plungers on sections

Industries: Universal

Length L55 (mm)
Connection 1Sliding block
Suction cup or spring plunger connectionContour D20-G1/4
Shapeangled
HTR-STA 62 1N D30 WI

Part no.: 10.08.03.00148

Holder for flexible mounting of suction cups/spring plungers on sections

Industries: Universal

Length L62 (mm)
Connection 1Sliding block
Suction cup or spring plunger connectionContour D30-G1/2
Shapeangled

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart