Schmalz

Accessories Needle Grippers SNG-BV

Go directly to the products

Perfect adaptation to other mounting components thanks to standardised mounting plate

Design
  • Mounting plate 34x31x11.5 mm, G1/4" female thread
Technical Data
  • Components for connecting SNG-BV pneumatic needle grippers

Filter results

Industry sector
Product family

1 - 2 from 2 results

VSL 6-4 PU MI-TR

Part no.: 10.07.09.00002

Hose for vacuum and compressed-air systems

Industries: Universal

Outside diameter D6 (mm)
Internal diameter d4 (mm)
Length max.500 (m)
Material hosePU
Bending radius min.35 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-20 ... 90 °C
ColorMilky-transparent
BEF-PL 31x34x11.5 G1/4-IG SNG

Part no.: 10.01.29.00093

Mounting plate

Utilization designNeedle gripper
Length L31 (mm)
Width B34 (mm)
Height H11.5 (mm)
Thread G1G1/4"-F

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart